https://www.AutomationDirect.com/soft-starters
(VID-SS-0006)
STELLARĀ® SR35 full-featured solid-state Soft Starters are available in three frame sizes to control both 1-phase and 3-phase AC induction motors with 24VDC control voltage (optional 110-230 VAC). Designed for 17-361 full-load amps at 110-240 VAC (1-phase) or 200-600 VAC (3-phase), the SR35 soft starters are fully digital and use thyristors on the A and C phases for controlled reduced voltage motor starting and stopping. SR35 soft starters provide full motor overload protection and built-in SCR failure protection. The fully programmable units have an easy-to-navigate menu structure for quick application set up and feature integrated Modbus RTU communications as well as programmable digital inputs and relay outputs for remote control. An optional remote keypad is available. These soft starters come with a 2-year warranty, SR35 soft starters are UL listed, CE, REACH, and RoHS approved.
Monday Minute at AutomationDirect. AutomationDirect has just added the SR35, a fully digital Soft Starter series to our drives and motor controls product lines. The SR35 supports both single and three-phase motors. The STELLAR SR35 series soft starters are full-featured solid-state and available in three frame sizes to control both 1-phase and 3-phase AC induction motors with 24VDC control voltage. Designed for 17-361 full-load amps at 110-240 VAC or 200-600 VAC, the SR35 soft starters are fully digital and use thyristors on the A and C phases for controlled reduced voltage motor starting and stopping. SR35 soft starters provide full motor overload protection and built-in SCR failure protection. The fully programmable units have an easy-to-navigate menu structure for quick application set up and feature integrated Modbus RTU communications as well as programmable digital inputs and relay outputs for remote control. An optional remote keypad is available. These Stellar SR35 soft starters come with a 2-year warranty, and are UL listed, CE, REACH, and RoHS approved. Learn more by visiting: www.automationdirect.com/soft-starters Click here to see other Monday Minute videos. Click here to see More products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings