https://www.AutomationDirect.com/600v-control-cable
(VID-WD-0025)
AutomationDirect has added Quabbin 600V control cable to our extensive selection of cable offerings. These cables are ideal for use in control panels, conduits, and where superior electrical properties are required. The smaller diameter design for this cable reduces cost and the space required inside panels and conduits. This cable is available in shielded and unshielded versions, in sizes from 20AWG to 14AWG, with 2 to 25 conductors. Cable can be ordered cut to length in 1-foot increments with a 20ft minimum starting at $0.33 per foot and is made in the USA.
Monday Minute at AutomationDirect. AutomationDirect is now offering even more cable with the latest addition of 600volt control cable from the brand Quabbin. These cables are ideal for use in control panels, conduits, and where superior electrical properties are required. The smaller diameter design for this cable reduces cost and the space required inside panels and conduits. This cable is available in shielded and unshielded versions, ranging from 20AWG to 14AWG, with 2 to 25 conductors. Quabbin 600V cable can be ordered cut to length in 1-foot increments with a 20ft minimum and is made in the USA. Learn more by visiting: https://www.automationdirect.com/600v-control-cable Click here to see other Monday Minute videos. Click here to see More products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings