To learn more: https://www.AutomationDirect.com/cable-entry-system?utm_source=wJfvh2yzeww&utm_medium=VideoTeamDescription
(VID-WD-0024)
These KDL/D MONO series cable entry systems provide the same benefits as the existing KDL/D series in a round frame form. This series allows a cable to be installed through an enclosure or other bulkhead surfaces, with the added benefit that pre-made, terminated cables can be installed without disassembling the connectors. The KDP/X cable entry system allows for a high density of non-terminated cables to be installed through a small area of an enclosure or other bulkhead surfaces.
Online Support Page: https://community.automationdirect.com/s/?utm_source=wJfvh2yzeww&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
Monday Minute at AutomationDirect. AutomationDirect recently added more choices to their cable entry systems from the brand Murrplastik. The addition of the KDL/D MONO series cable entry system provides the same benefits as the existing KDL/D series in a round frame form. This series allows a cable to be installed through an enclosure or other bulkhead surfaces with the added benefit that pre-made, terminated cables can be installed without disassembling the connectors. The newly added KDP/X cable entry system allows for a high density of non-terminated cables to be installed through a small area of an enclosure or other bulkhead surfaces. The KDL/D MONO series is available in 3 frame sizes. The KDL/D series is available in 4 frame sizes. The KDP/X is available in one frame size with bolt-in or snap-on mounting. The new Murrplastik cable entry systems are easily assembled, carry these agency approvals and have a 2-year warranty. Learn more by visiting: automationdirect.com/cable-entry-system Click here to see other Monday Minute videos. Click here to see more products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings