To learn more: https://www.automationdirect.com/sensor-cables?utm_source=wJU7lmMYbXs&utm_medium=VideoTeamDescription
(VID-WD-0011)
AutomationDirect has expanded its sensor cable offering to include additional M12 cables, receptacles, field-wireable connectors, and bulkhead receptacles. Four-pole M12 cables are now available in two, seven, 10 and 15-meter lengths; the cables feature a polyurethane jacket for dependable use in oily and direct sunlight applications. Additional cables include 5, 8 and 12-pole unshielded version in 3, 5, and 10-meter lengths; 4, 5 and 8-pole shielded versions in 5 and 10-meter lengths are also available. Also added are 4, 5 and 8-pole M12 receptacles in male and female versions. Receptacles are available in 0.5 and 1-meter lengths and the mounting nut is included. Additional field-wireable connectors include 5-pole and 8-pole connectors; 8-pole connectors are available in shielded and unshielded versions. M12 Bulkhead receptacles have also been added in 5 and 8-pole models. Cables, connectors and receptacles come with a one-year warranty and are RoHs compliant and CE and UL approved where applicable.
Online Support Page: https://community.automationdirect.com/s/?utm_source=wJU7lmMYbXs&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
Welcome to Kickstart where you get to see new products here at AutomationDirect. Today I am going to show you our Sensor cable line extension from Murr. We are now offering new lengths and conductors in our sensor cables including M8 and M12 wire cables and shielded cables in 4, 5 and 8 wire. These shielded quick disconnect cables are great for noisy environments where signals could be affected. We also have 8 pole, field wire able extensions and 5 and 8 pole shielded, field wire able extensions. These new cables have straight and right angle heads to meet all of your sensor wiring needs. And as always you can find these cables manufactured in PVC or in the robust PUR material. We now carry bulkhead fittings in M12 connectors with 4, 5 and 8 wire leads in both male and female. These are great for getting your sensor signals inside of an enclosure panel enabling you to quickly change or repair cables and sensors. You can find the agency approvals and specs for all of these new Murr sensor cables and connectors on our website at: www.automationdirect.com Don't forget: we sell other sensor cables with LEDs, wash down rated cables, patch cables, field wire-able connectors as well as standard cables and connectors that you may need for your sensor applications. AutomationDirect offers some of the best prices in the industry on sensors and cables. Check back with us often on AutomationDirects websites or on Youtube.com/Automationdirect for more Kickstart videos. If you are watching us on YouTube, please let us know what you think about these new Murr sensor cables and connectors or how you plan to use them in your next application by dropping us a comment down below. Thanks for watching and we hope to see you again soon.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings