Visit www.AutomationDirect.com for products and prices. (VID-TX-0005)
Murrelektronik open core control transformers provide a flexible solution for stepping down a wide range of voltages from 208 to 550 VAC. The universal input on these transformers provides eleven different voltage options that are easily configurable using simple quick-connect jumpers. Rated at 50/60 Hz, they offer an electrostatic shield for noise reduction and IP20 finger-safe terminal connections. These open-style transformers are available in ratings from 100 to 6300 VA and provide valuable time and cost savings by allowing OEMs and system integrators to standardize on a single model for a variety of applications. Murrelektronik open core control transformers are UL recognized, RoHS compliant, CE marked and offer a 1-year warranty. For more about us and the products we carry, visit AutomationDirect.com
Voted #1 mid-sized employer in Atlanta
Check out our
job openings