Visit www.AutomationDirect.com for products and prices.
(VID-PT-0017)
AutomationDirect.com sells a large selection of mechanical power transmission products from a wide range of brands. Precision ground linear shafts, shaft supports, and bearings are used in high-precision linear motion applications where tight tolerances are needed. Linear precision ground shafts are designed to meet stringent straightness requirements and are available as standard shafts or supported shafts with a surface finish optimized for plain or ball bearings. Linear shaft supports allow for easy shaft installation and can be used for end or intermediate shaft support where deflection between supports is not a problem. We also offer linear bearings in open and closed versions, unmounted, and mounted flanged and pillow block bearings with Frelon PTFE plain or ball bearings. AutomationDirect.com is providing the products and support you need to make us your common sense way to buy industrial controls.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings