https://www.AutomationDirect.com/safety-mats-edges
(VID-SA-0036)
Safety mats, edges, and bumpers from ASO Safety Solutions protect people and machinery from harm. Mats detect the presence of personnel on horizontal surfaces (usually the floor); edges can be used on any surface, usually near possible crushing or shearing points; and bumpers are used in applications involving vehicles or other moving equipment.
New safety mats added include five additional sizes of the standard black straight and taper edge mats and four new mats in safety yellow.
New safety edges include additional 25 x 30mm profile edges with a sealing lip, and a new 30 x 70mm profile option. They are available in lengths up to 5 feet.
New safety bumpers increase our 60 x 100mm offering to a maximum length of 6 feet; 100 x 200mm profile bumpers, in lengths from 1 to 6 feet, were also added. These bumpers are resistant to vibration and excellent for mobile applications such as industrial vehicles. Mounting rails are included to simplify installation.
All new safety products from ASO Safety Solutions come with a 1-year warranty.
AutomationDirect's Monday Minute AutomationDirect has added even more safety products to our store with new safety mats, edges, and bumpers from ASO Safety Solutions. These safety products protect people and machinery from harm. Mats detect the presence of personnel on horizontal surfaces (usually the floor), edges can be used on any surface, usually near possible crushing or shearing points and bumpers are used in applications involving vehicles or other moving equipment. The new ASO safety mats include five additional sizes of the standard black mats with straight or tapered edges, and four new mats in safety yellow. New safety mat trim kits are available for the straight edge mats. New safety edges include additional 25 x 30mm profile edges with a sealing lip and a new 30 x 70mm profile option providing several profile series to select from. They are available in lengths up to 5 feet. New easier to install edge end caps are available for safety edges. These new safety bumpers increase our 60 x 100mm offering to a maximum length of 6 feet; 100 x 200mm profile bumpers, in lengths from 1 to 6 feet, were also added. These bumpers are resistant to vibration and excellent for mobile applications such as industrial vehicles. Mounting rails are included to simplify installation. All new safety products from ASO Safety Solutions come with a 1-year warranty. Learn more by visiting: https://www.automationdirect.com/safety-mats-edges Click here to see other Monday Minute videos. Click here to see More products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings