Visit www.AutomationDirect.com for products and prices.
(VID-WD-0055)
When you demand safety and performance in high-current applications and permanent installations, compression lugs from Penn Union are the clear choice for your next automation project. Compression connectors provide a durable, low-resistance, vibration- and thermal-resistant connection. Unlike mechanical lugs, these are crimped onto the cable, creating a safe, permanent connection. Manufactured from high-conductivity seamless copper tubing and corrosion-resistant tin plating, these lugs are suitable for voltages up to 35kV. Of course, AutomationDirect also has the compression tools you need to properly install these lugs. The TDM series crimp tools are designed to make the perfect crimp every time. The telescopic handle design provides increased leverage when needed, and the small head makes working in confined spaces a snap. Get all your electrical connections today at AutomationDirect.com!
Voted #1 mid-sized employer in Atlanta
Check out our
job openings