To learn more: https://www.AutomationDirect.com/click-plc?utm_source=uO1vjy2xA1I&utm_medium=VideoTeamDescription
(VID-NR-0002)
Higher amperage relay output modules and an 8-point input simulator module are available from AutomationDirect for the CLICK® series stackable micro brick PLCs.
Online Support Page: https://community.automationdirect.com/s/?utm_source=uO1vjy2xA1I&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
AutomationDirect has recently added to the CLICK PLC line a new input simulator and high-current relay output modules. Higher amperage relay output modules and an 8-point input simulator module are now available from AutomationDirect for the CLICK series stackable micro brick PLCs. The CLICK C0-04TRS-10 is a 4-point, 10 amp per point, isolated relay output module with four Form A single pole single throw relays and 4 isolated commons and is priced at fifty-four dollars. Operating voltage range is 6-24 volts DC or 6-240 volts AC. The C0-08TR-3 is an 8-point, 3 amp per point, relay output module with eight Form A single pole single throw relays and 4 isolated commons and is priced at forty-nine dollars. The operating voltage range is 6-27 volts DC or 6-240 volts AC. Priced at forty dollars, the C0-08SIM input simulator module provides 8 toggle switches to simulate input devices. It provides 8 logic side green status LED indicators and an LED power indicator. AutomationDirect CLICK PLC units, start at sixty-nine dollars and are low-cost, brick/stackable PLC with the processing, memory, communication and I/O interface needed in an automated control system. Learn more by visiting: www.automationdirect.com/click-plc
Voted #1 mid-sized employer in Atlanta
Check out our
job openings