To learn more: https://www.AutomationDirect.com/click-plc?utm_source=uHCwi72S_lI&utm_medium=VideoTeamDescription
(VID-CL-0067)
CLICK PLUS CPUs come in three styles that offer convenient USB programming and support the IIoT standard MQTT protocol and Modbus TCP. CPU modules with a built-in Ethernet port also support EtherNet/IP communication, and serial-capable models utilize Modbus RTU.
Online Support Page: https://community.automationdirect.com/s/?utm_source=uHCwi72S_lI&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
Monday Minute at AutomationDirect. AutomationDirect is excited to launch the newest generation of PLCs from our CLICK line. The new CLICK PLUS PLC series is the next evolution of simple control. Building on the practical and popular CLICK PLC series, CLICK PLUS PLCs provide the same low-learning-curve control but with advanced options like Wi-Fi communication and data logging. CLICK PLUS CPUs are offered in wired-only, wireless-only, and wireless/wired styles. All three CPUs offer convenient USB programming and support the IIoT standard MQTT protocol as well as Modbus TCP. CPU modules with a built-in Ethernet port also support EtherNet/IP communication, and serial-capable models utilize Modbus RTU. Wi-Fi-capable CPUs provide time-saving installations as no new network cabling is required. Each CPU has a slot for an optional I/O module so it can be configured as a stand-alone PLC with the user's choice of I/O. Numerous Option Slot I/O Modules are available to add discrete I/O with high- speed input capability, analog I/O, or combinations of both. For larger systems, up to 8 stackable I/O modules can be connected to the side of the CLICK PLUS CPU providing an additional 128 discrete or 48 analog I/O points. The C2-03CPU also offers up to 32GB of data logging to an external microSD card. Scheduling and setup are done with the easy-to-use Data Logger configuration tool in the software. CLICK PLUS PLCs use the same FREE software as the original CLICK PLCs which now offers improved port management, ping disable, and session security for connected devices to help maintain system integrity. Learn more by visiting: www.automationdirect.com/click-plus-plc Click here to see other Monday Minute videos. Click here to see More products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings