https://www.AutomationDirect.com/precision-limit-switch
(VID-LS-0002)
AutomationDirect has added more high precision limit switches from Metrol. New High-temperature precision limit switches provide a 10 micron accuracy and are rated for temperatures of up to 200°C. Also new are high-vacuum resistance limit switches with an accuracy of 10 microns designed to be used in a 10-5PA high-vacuum environment. High-vacuum resistance precision limit switches come in stroke lengths from 0.8 to 5mm and are available in M5x0.5, M14x1 and 16x1 mm threaded barrel diameters. Metrol high temperature and high vacuum resistance precision limit switches have a 1-year warranty.
Monday Minute at AutomationDirect. AutomationDirect recently launched new high precision limit switches from the brand Metrol. The new HT series high-temperature precision limit switches have been added that provide a 10-micron accuracy and are rated for temperatures of up to 200 C. The new GN series high-vacuum resistance limit switches are high precision with an accuracy of 10 microns as well and are designed to be used in a high-vacuum environment. We now offer Metrol precision limit switches in stroke lengths from 0.8 up to 10mm and in 4mm up to 8mm smooth barrel, as well as 5mm up to 16mm threaded barrels. Metrol high temperature and high vacuum resistance precision limit switches come in either a 0.5 meter or 2-meter pigtail cable depending on model and they have a 1-year warranty. Learn more by visiting: www.automationdirect.com/precision-limit-switch Click here to see other Monday Minute videos. Click here to see More products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings