Visit www.AutomationDirect.com for products and prices. (VID-PH-0028)
AutomationDirect offers many brands of sensors including these photo sensors from Leuze. These Leuze 28 series photo sensors are 18mm threaded rectangular sensors that feature flexible mounting options with front and bottom 18mm threads and 3.1mm through-holes. They offer sensing distances up to 10m, made of rugged ABS thermoplastic housings and have an IP67 protection rating. These photoelectric sensors are offered in diffuse, polarized retroreflective, and through-beam sensing styles, and in highly visible red LED or infrared models. The Leuze 28 series photoelectric sensors are ideal for a variety of industrial applications such as material handling, packaging, wrapping, and sortation. They are available in M12 quick disconnects and pigtail cables with 2-meter flying leads. To learn more about us and our products visit: automationdirect.com
Voted #1 mid-sized employer in Atlanta
Check out our
job openings