To learn more: https://www.AutomationDirect.com/flow-sensors?utm_source=tRU3Kuk9v6Q&utm_medium=VideoTeamDescription
(VID-PS-0024)
Endress+Hauser Picomag series magnetic-inductive flow meters offer reliable measuring and monitoring of conductive liquids such as drinking and industrial water with a minimum conductivity of 10 µS/cm. They allow simultaneous measurement of flow, temperature, volume, and conductivity, and provide two selectable I/O points that can be configured for analog current or voltage output, pulse or switch outputs, IO-Link connection, or status inputs for a totalizer reset. The large colored TFT display auto-rotates based on orientation and configuration parameters can be called up by simply knocking on the device.
Online Support Page: https://community.automationdirect.com/s/?utm_source=tRU3Kuk9v6Q&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
AutomationDirect has a broad line of flow sensors including these Endress+Hauser Picomag series magnetic-inductive flow meters. The Picomag series offers reliable measuring and monitoring of conductive liquids such as drinking and industrial water with a minimum conductivity. These magnetic-inductive flow meters allow simultaneous measurement of flow, temperature, conductivity, and volume, and provide two selectable I/O points that can be configured for analog current or voltage output, pulse or switch outputs, IO-Link connection, or status inputs for a totalizer reset. The large colored TFT display auto-rotates based on orientation and configuration parameters can be called up by simply knocking on the device. Picomag flow meters are configured and monitored with a Bluetooth wireless interface on Android and iOS devices via the free SmartBlue app. Picomag is ideal for installation sites that are difficult to access. Its IO-Link interface offers seamless integration into established fieldbus systems, allowing direct access to process and diagnostics data, and enables "on-the-fly" device configuration. These Endress+Hauser Picomag series flow meters offer these agency approvals and are NSF/ANSI 61 certified for drinking water applications. Learn more about our flow sensors by visiting: automationdirect.com/flow-sensors Click here to see other Monday Minute videos. Click here to see more products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings