Bondhus Hex Keys from Automationdirect


Related Products

BH43845
BH43845 Thumbnail
BH12137
BH12137 Thumbnail
BH12199
BH12199 Thumbnail
BH12237
BH12237 Thumbnail
BH12299
BH12299 Thumbnail
BH12522
BH12522 Thumbnail
BH12533
BH12533 Thumbnail
BH12587
BH12587 Thumbnail
BH12589
BH12589 Thumbnail
BH12634
BH12634 Thumbnail
BH16537
BH16537 Thumbnail
BH16599
BH16599 Thumbnail
BH20199
BH20199 Thumbnail
BH20599
BH20599 Thumbnail
BH22199
BH22199 Thumbnail
BH31834
BH31834 Thumbnail
BH43645
BH43645 Thumbnail
BH43646
BH43646 Thumbnail
BH43887
BH43887 Thumbnail
BH67037
BH67037 Thumbnail
BH67099
BH67099 Thumbnail
BH10937
BH10937 Thumbnail
BH10999
BH10999 Thumbnail


Visit www.AutomationDirect.com for products and prices. (VID-TT-0047)


Hide Transcript
View Transcript

When you’re on the job site, in the shop, or putting together that cheap furniture you ordered, make sure you have the right hex keys for the job! Check out these ball drivers and GorillaGrip hex keys from Bondhus. John Bondhus invented the Ball Driver in 1964, and it’s just as good as it was back then. The ball inserts at a 25-degree angle for superior torque transfer and natural wrist movement so you can reach those hard-to-reach places. These are available in long, short, and even stubby variations. Constructed from protanium high-torque steel, these will stand up to whatever you can throw at them. The Gorilla Grip folding hex keys are made of the same high-torque steel and come in imperial, metric, and torx variations! These fold up nice and neat to fit in anywhere. You can also fold them 90 degrees and use them as a speed wrench to get the job done quickly. Visit us at AutomationDirect.com for our entire Bondhus selection!



No data returned!
An error has occurred! Please contact support
Videos Home > Bondhus Hex Keys from Automationdirect