Visit www.AutomationDirect.com for products and prices.
(VID-WD-0054)
Looking for a reliable, easy-to-install wiring solution? AutomationDirect's new M12 field wireable connectors from Murrelektronik are designed to simplify your electrical installations—whether you're working with compact machines or large industrial systems. With push-lock clamp connections, these connectors make setup faster and easier than traditional wiring methods. No special tools needed—just connect, lock, and go. Available in a variety of configurations, including axial and 90-degree options, these connectors are versatile, supporting cables from 4 to 13mm. Whether it's a tight space or heavy-duty application, we've got you covered. Designed for durability, the L-coded connectors come with IP65 protection, while the A- and D-coded versions offer an IP67 rating. Fast, flexible, and secure. Upgrade your connections today with Murrelektronik field wireable connectors from AutomationDirect. Learn more at AutomationDirect.com.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings