Cookies are not enabled on your browser.
To learn more: https://www.AutomationDirect.com/current-transducer?utm_source=sug7UH9e3GM&utm_medium=VideoTeamDescription
(VID-CT-0002)
The ACTH series adaptive true RMS current transducers monitor electric heat zero-crossing burst fired SCR controllers, provide fast response and are ideal for electrical heater applications. 3ACT/3ACTR Series AC 3-phase current transducers monitor three-phase loads, motors, machines or buildings. The large triple-aperture fixed core design has three current outputs and a fourth output for the average of the three. ACTS series AC current sensors combine a current operated switch and transducer and provides an analog output and a solid-state switched output which changes state when the current exceeds setpoint or falls below normal running current. VADT series AC/DC voltage transducers are high-performance True RMS sensing for AC voltage in single-phase or 3-phase installations and DC voltage sensing in DC powered installations.
Online Support Page: https://community.automationdirect.com/s/?utm_source=sug7UH9e3GM&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
Monday Minute at AutomationDirect. AutomationDirect recently launched a new line extension of Current and Voltage Transducers and Switches from our brand, AcuAmp. The ACTH series adaptive true RMS current transducers monitor electric heat zero-crossing burst fired SCR controllers. They provide fast response and are ideal for electrical heater applications. The 3ACT/3ACTR series AC 3-phase current transducers are designed for monitoring three- phase loads, motors, machines, or buildings. A large triple-aperture fixed core design allows for a quick and easy installation. The transducer outputs are powered from an excitation voltage of 24 VAC or DC, isolated from the monitored circuit. The ACTS series AC current sensors combine a current operated switch and transducer and provides an analog output and a solid-state switched output which changes state when the current exceeds setpoint or falls below normal running current. Last, the VADT series AC/DC voltage transducers are high-performance True RMS sensing for AC voltage in single-phase or 3-phase installations and DC voltage sensing in DC powered installations. These AcuAmp sensor certifications are cULus and CE, and they carry a 5-year warranty. Learn more by visiting: www.automationdirect.com/current-transducer Click here to see other Monday Minute videos. Click here to see More products from AutomationDirect.
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings