To learn more: https://www.AutomationDirect.com/stepper-systems?utm_source=smEAAKpHXPw&utm_medium=VideoTeamDescription
(VID-MC-0044)
Stepping systems marry high-performance microstepping drives with high-torque stepper motors to provide simple and accurate control of position and velocity where open-loop control is acceptable and cost is a factor. Stepper motors are available in single and dual-shaft models, as well as linear actuators, along with stepper power supplies and interface cables.
Online Support Page: https://community.automationdirect.com/s/?utm_source=smEAAKpHXPw&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
AutomationDirect offers motion control products including servo and stepper motors and controllers, gearboxes, slides, and more. These SureStep Stepper motors we offer are available in NEMA 14 all the way to the large NEMA 42 sizes. They offer features like linear actuators, dual-shaft motors that are encoder-ready or have pre-installed encoders, and even IP65-rated motors. To make it even easier for you to find the perfect stepper motor, we offer a stepper motor selector tool on our website - the link can be found in the description below. Just enter your torque requirements, frame size, and a few options, and bam! You get a list of choices. Select your motor and you are done. To learn more about our motion control products, visit automationdirect.com/motion-control.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings