https://www.AutomationDirect.com/graphical-panel-meters?utm_source=scKjR_-LI00&utm_medium=VideoTeamDescription
(VID-PPO-0007)
AutomationDirect offers panel meters, advanced panel meters, and a universal power meter from the brand Trumeter. The ADM series of graphical panel meters are easy-to-read panel meters that display critical parameters and provide a user-programmable scale and custom alarm messages which will immediately alert operators when a parameter is out of range.
Online Support Page: https://community.automationdirect.com/s/?utm_source=scKjR_-LI00&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
AutomationDirect carries an array of Trumeter brand power meter and graphical panel meters with models that display: current, voltage, temperature, frequency, rate, and more. The Trumeter ADM series meters are easy-to-read, display critical parameters, and provide a user-programmable scale and custom alarm messages which will immediately alert operators when a parameter is out of range. The ADM200 series is an advanced graphical panel meter that features a large 4-inch display with a color-changing, full-color RGB backlight for instant alerts. Select models offer digital and analog outputs, Modbus RTU/TCP communication, and an IP65 protection rating. The ADM100 series graphical panel meters feature a programmable 40-segment curved bar graph display that provides an instant visual representation of an analog meter. In addition, they have a large 4-digit readout, dynamic backlight color, customizable messages, and alarms. The ADM100W series universal power meter features a 3-inch, 3-color selectable backlit display, 4 alarm setpoints, and offers Modbus RTU communication via RS-485. These Trumeter panel meters have a 3-year warranty. To learn more on the panel meters we offer, visit: www.automationdirect.com/graphical-panel-meters Click here to see other Monday Minute videos. Click here to see more products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings