Visit www.AutomationDirect.com for products and prices. (VID-EN-0026)
AutomationDirect is your trusted source for all of your industrial control needs, and we’re continually adding great new products! Check out these high-quality and efficient stainless steel Seifert 340 BTU/H thermoelectric coolers with 120- and 230-volt power options. Thermoelectric coolers from Seifert use the Peltier Effect to create a temperature difference between the internal and ambient heat sinks, making internal air cooler while dissipating heat into the external environment. Fans assist the convective heat transfer from the heat sinks, which are optimized for maximum flow. SoliTherm thermoelectric cooling units are washdown friendly (IP66 and NEMA 4X) and with closed loop cooling, the enclosure is isolated from the outer environment. 24 VDC-powered units are also available. To learn more about these and the rest of our thermal management options, visit us at Automationdirect.com today!
Voted #1 mid-sized employer in Atlanta
Check out our
job openings