Visit www.AutomationDirect.com for products and prices. (VID-SEN-0026)
AutomationDirect carries thousands of sensors from brands like Contrinex, Datalogic, Eaton, Micro Detectors, ProSense, Wenglor, and now Balluff. These Balluff BCS series capacitive proximity sensors are available in 12 to 30mm tubular bodies, a 50mm round body, and several small rectangular body styles. They offer sensing distances from 4 to 30mm. These DC-powered sensors feature rugged stainless steel or thermoplastic housings with a liquid crystal polymer face and provide protection ratings of IP65, 66 or 67 for harsh industrial environments. The BCS series capacitive proximity sensors are available in made-on cable or quick disconnect styles and come in PNP or NPN versions with Normally Open or Normally Closed outputs. To learn more about us and our products visit: automationdirect.com
Voted #1 mid-sized employer in Atlanta
Check out our
job openings