To learn more: https://www.automationdirect.com/click-plus-plc?utm_source=qlikoIjObFI&utm_medium=VideoTeamDescription
(VID-CL-0068)
CLICK PLUS PLCs combine the simplicity of the original CLICK PLC with advanced features, including Wi-Fi capability, MQTT communication, data logging, and mobile access. The new CLICK PLUS 2-slot CPU offers an additional built-in option module slot for even more PLC I/O customization. Over 400 option slot I/O module combinations are now possible for a single stand-alone PLC unit. The CLICK PLUS option module slots allow for easily changeable I/O configurations to match the job at hand in lieu of the fixed I/O offered in the original CLICK series PLCs.
Online Support Page: https://community.automationdirect.com/s/contactsupport?utm_source=qlikoIjObFI&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
CLICK PLUS PLCs are the budget PLC for any project. Features like: WIFI, datalogging, and intelligent modules make them flexible enough to meet your many project demands. Now the CLICK PLUS PLC is expanding its capabilities to include double intelligent slot CPUs. For twice the I/O, high-speed inputs or even add two D2-DCM modules to add 4 extra serial connections on your CPU. CLICK on the link below to see just how versatile the CLICK PLUS PLC can be for you. Click here to see more information on the CLICK PLUS PLC and select here to subscribe to our YouTube channel for upcoming products and solutions.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings