Visit www.AutomationDirect.com for products and prices. (VID-PPO-0010)
Penn Union power distribution blocks from AutomationDirect feature a snap lock modular design that allows easy assembly into multi-pole block configurations. These rugged aluminum blocks with glass-filled nylon bases and sides feature flip-up polycarbonate covers and may be DIN rail or panel mounted. Dual-rated for aluminum and copper conductors, they accept a wide range of wire gauges and are suitable for use on the line or load side of the service equipment. Rated up to 760A and up to 600 Volts AC or DC, Penn Union APDB series open-style power distribution blocks provide a convenient central location to connect several wires and distribute power from a single source to various loads, while the ASRB series modular splicer/reducer blocks allow for in-line splices or conductor size reduction. To learn more about these PDBs and thousands of other quality electrical components, visit automationdirect.com.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings