Visit www.AutomationDirect.com for products and prices.
(VID-PS-0025)
AutomationDirect has a broad line of flow sensors including these Endress+Hauser Picomag series magnetic-inductive flow meters. These magnetic-inductive flow meters allow simultaneous measurement of flow, temperature, conductivity, and volume, and provide two selectable I/O points that can be configured for analog current or voltage output, pulse or switch outputs, IO-Link connection, or status inputs for a totalizer reset. The large colored TFT display auto-rotates based on orientation and configuration parameters can be called up by simply knocking on the device. Picomag flow meters are configurable and monitored with a Bluetooth wireless interface on Android and iOS devices via the free SmartBlue App. Picomag is ideal for installation sites that are difficult to access. Its IO-Link interface offers seamless integration into established fieldbus systems, allowing direct access to process and diagnostics data, and enables "on-the-fly" device configuration.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings