To learn more: https://www.AutomationDirect.com/inductive-linear-transducers?utm_source=qT32mMpGmqY&utm_medium=VideoTeamDescription
(VID-SEN-0010)
Linear Variable Inductance Transducers (LVITs) from Alliance convert the linear displacement of an object into a proportional electrical signal output of 0-10V or 4-20mA. LVITs are contactless devices with no friction issues or moving parts that can wear out. LVITs exhibit outstanding repeatability and are used when higher accuracy is required. The Alliance LVIT SenSet™ process matches the end points of the sensor's analog output with the range of motion of a workpiece such as a hydraulic cylinder ram to optimize the position measuring resolution over the full range of motion. Configuration styles include spring loaded with ball tip, 19mm (0.75in) cylinder with rod eye mounting, and 27mm (1.05in) cylinder with rod eyes. Stroke lengths vary from 6.35mm (0.25in) to 457.2mm (18in).
Online Support Page: https://community.automationdirect.com/s/?utm_source=qT32mMpGmqY&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
Monday Minute at AutomationDirect. AutomationDirect has added new Inductive Linear Position Transducers from the brand Alliance Sensors Group. Linear Variable Inductance Transducers convert the linear displacement of an object into a proportional electrical signal output of 0-10V or 4-20mA . LVITs are contactless devices designed for dimension or position measuring applications where the sensing element cannot be attached to the object being measured. LVITs exhibit outstanding repeatability and are used when higher accuracy is required. The SenSet process, exclusive to the Alliance LVIT product lines, provides the ability to match the end points of the sensor's analog output with the ends of the range of motion of a workpiece (such as a hydraulic cylinder ram) in which the sensor is installed. The SenSet feature permits the user to optimize the position measuring system resolution over the full range of motion. Configuration styles include spring loaded with ball tip, 19mm cylinder with rod eye mounting, and 27mm cylinder with rod eyes. Stroke lengths vary from 6.35mm to 457.2mm. The Alliance Sensors Group inductive linear position transducers are CE and RoHS approved and have a 1-year warranty. Learn more by visiting: www.automationdirect.com/inductive-linear-transducers Click here to see other Monday Minute videos. Click here to see More products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings