To learn more: https://www.AutomationDirect.com/standalone-safety-switch?utm_source=pc92glDxhAM&utm_medium=VideoTeamDescription
(VID-SA-0030)
IDEM non-contact magnetic coded switches use force-guided contacts and have an internal monitoring system so that they are stand-alone, not requiring the use of a separate safety relay. Models are available that support automatic reset or manual reset, as well as a selectable, auto/manual reset.
Online Support Page: https://community.automationdirect.com/s/?utm_source=pc92glDxhAM&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
Monday Minute at AutomationDirect. AutomationDirect recently launched Stand-Alone Non-Contact Switches from the brand IDEM. New IDEM non-contact magnetic coded switches use force-guided contacts and have an internal monitoring system so that they are stand-alone, not requiring the use of a separate safety relay. These new safety switches carry Safety Integrity Level 3 and Category 4 safety classification. The wide 14mm sensing range provides a high tolerance to misalignment. Models are available that support automatic reset or manual reset, as well as selectable auto/manual reset. External reset monitoring allows each switch to act as its own small safety system. These switches will maintain PLe even when connected in series. The PSA series, in a plastic enclosure, is suitable for general industrial applications; the MSA series, encased in a 316 stainless steel enclosure, is IP69K rated for food and beverage applications or other harsh duty applications. Magnetic coding offers a degree of tamper resistance. The new IDEM stand-alone switches have a 1-year warranty and offer these agency approvals. Learn more by visiting https://www.automationdirect.com/standalone-safety-switch Click here to see other Monday Minute videos. Click here to see More products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings