To learn more: https://www.AutomationDirect.com/io-link?utm_source=pONPH6M_xGI&utm_medium=VideoTeamDescription
(VID-CM-0072)
The standard architecture of an IO-Link system consists of an IO-Link master and at least one IO-Link device. The system can also support standard field I/O devices to transmit basic sensing/control data to/from a host controller.
Online Support Page: https://community.automationdirect.com/s/?utm_source=pONPH6M_xGI&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
Murrelektronik IO-Link hubs are a great economical solution that allows for centralizing multiple digital sensors and actuators and connect them to a single port on your IO-Link master all over a standard sensor cable. These IO-Link hubs are for standard field I/O signals and do not transmit diagnostic information, but the IO-Link master module will be able to monitor each channel for current and voltage anomalies. Get your Murr IO-Link master or other IO-Link devices at AutomationDirect.com
Voted #1 mid-sized employer in Atlanta
Check out our
job openings