To learn more: https://www.AutomationDirect.com/liquid-level-sensor?utm_source=p5VlvulenD8&utm_medium=VideoTeamDescription
(VID-LE-0015)
The innovative EchoPod/EchoTouch Reflective Technology ultrasonic liquid level sensors replace other ultrasonic level sensors in condensation applications, as well as float, conductance and pressure sensors that fail due to contact with dirty, sticky and scaling media in small, medium and large capacity tanks.
Online Support Page: https://community.automationdirect.com/s/?utm_source=p5VlvulenD8&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
Monday Minute at AutomationDirect. AutomationDirect has recently added new EchoPod and EchoTouch reflective ultrasonic level sensors from the brand Flowline. Flowline’s ultrasonic sensors feature a proprietary Reflective Technology. These new Flowline level sensors provide reliable level measurements for applications that weaken signal strength and reduce measurement reliability due to condensation. Newly available models include a general-purpose version and an intrinsically safe version for hazardous environments; both are available with continuous level measurement, switching, and control capabilities. The standard 4-20 mA output can be monitored by a PLC or other controller. Models with four relays can be configured for level alarms and/or stand-alone level control, such as automatic fill or empty functions. All sensors are configured using the free-to-download WEBCAL software and provide limited configuration via the integral pushbutton display module. The Flowline EchoPod UG06 and UG12 series are corrosion resistant. The EchoTouch US06 series are corrosion-resistant and type 4X/IP66 rated. Both series have these agency approvals and are made in the USA. (CE, CSA) Learn more by visiting https://www.automationdirect.com/liquid-level-sensor Click here to see other Monday Minute videos. Click here to see more products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings