Visit www.AutomationDirect.com for products and up to date prices.
(VID-SA-0045)
Check out the Comepi brand of safety limit switches and interlock safety switches that AutomationDirect offers at competitive prices. These Solenoid Locking RFID Tongue Interlock Safety Switches are robust safety switches that prevent unauthorized bypass. The RFID-coded models are uniquely coded for additional tamper resistance and offered in 0-degree up to 270-degree fixed heads. These Safety Tongue Switches provide visible operation, 360-degree adjustable heads, have 1/2" conduit opening and provide immunity to electromagnetic disturbances. They are available in thermoplastic or zinc alloy bodies in many housing sizes. These Safety Solenoid Locking Switches have a 90-degree adjustable head and have dual circuits to monitor the actuator and utilize a locking solenoid that will hold the key until energized to release.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings