To learn more: https://www.AutomationDirect.com/power?utm_source=n3n7hDI3jkQ&utm_medium=VideoTeamDescription
(VID-PW-0003)
In this video, we highlight the power products with several hundred power supplies and DC-to-DC converters. How to select a power supply. What to do if you need to convert DC power to a different DC voltage. Programming a power supply. AutomationDirect offers a wide range of power supplies in different voltages, amperages, frame styles, and brands.
Online Support Page: https://community.automationdirect.com/s/?utm_source=n3n7hDI3jkQ&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
AutomationDirect offers many choices in their extensive lineup of AC to DC power supplies as well as DC to DC converters and power supply accessories. When selecting a power supply for your application, you will need to know the input voltage, required output voltage, the required output power capacity, what frame style will accommodate the application best and what type of environment the power supply will be exposed to. AutomationDirect carries power supplies from single and three-phase AC input voltages with outputs from 5 to 48 volts DC. We offer our brand of RHINO power supplies as well as WAGO brand power supplies and they are available in plastic and metal frames with standard, low profile, and ultra-compact sizes to meet a variety of application needs. We carry power supplies with DIN rail mounting or panel mounting options. * We offer: RHINO Basic functional power supplies with NEC Class 2 in several frame and mounting styles. Our RHINO Select models offer features like power boost technology, integrated UPS functionality and some models offer Class 1, Division 2 for hazardous locations. These select models are available in plastic, metal, and open frame models. The RHINO Pro models offer features like built in circuit protection, power boost, displays, and high efficiency. The RHINO Tough models are IP67 and NEMA 4X rated for harsh outdoor environments. The WAGO brand models are configurable with Free software for configuration and monitoring, are rated for challenging environments with -40 C to +70 C operating ranges, provide power boost, operate at 96% efficiency, are easy to install with CAGE CLAMP spring pressure connectors and have slim footprints that take up less space. We offer DC to DC converters with ranges from 5 VDC inputs up to 75 VDC outputs with encapsulated and plastic slimline models as well as NPN to PNP converters to expedite installation problems with conflicting I/O modules and sensor types. We also carry several specialty modules like battery control modules that provide power supplies with an external 24-volt DC supply for uninterrupted power, capacitor backed buffer modules and redundancy modules that connect two power supplies to create a more reliable power system. Learn more about our power products by visiting: https://www.automationdirect.com/power Click here to see More products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings