https://www.automationdirect.com/pneumatic-air-cylinders (VID-PN-0002)
AutomationDirect's NITRA® pneumatic product line now includes D-Series double-acting heavy-duty air cylinders ideal for use where abusive conditions exist. These pneumatic air cylinders have a 250 psi operating pressure and are interchangeable with other popular brands. New models are now available with adjustable cushions to provide end-of-stroke deceleration at both ends.
All D-Series cylinders are constructed with high-quality aluminum components and a magnetic piston fitted with a PTFE wear band all cylinders can be used along with solid state or reed switches for rod position sensing.
The series includes bore sizes from 1-1/2 inch to four inches and stroke lengths from one inch to 24 inches to meet a broad range of applications. Models feature flange, rear clevis and rear pivot, side, and rod clevis mounting options.
Prices for NITRA D-series cushioned air cylinders start at $164.
The complete line of NITRA D-series cylinders can be seen by visiting: https://www.automationdirect.com/pneumatic-air-cylinders
Our FREE Practical Guide to Pneumatics eBook:
https://www.automationdirect.com/adc/adcliterature/adcliterature#ebook
Welcome to Kickstart where you get to see new products here at AutomationDirect. Today I am going to show you our new NFPA Cushioned air cylinders from our brand: NITRA We are now offering 60 new parts with these NITRA NFPA cushioned air cylinders. We started selling NFPA air cylinders in 2011 and now we are offering NFPA air cylinders that are cushioned air cylinders that cushion the piston at the end of travel. These are beneficial in applications that may slam or have high impact and may damage the piston or the machines they are mounted to. They also allow fast stroke speeds without banging at the end of travel. You can find these cushioned cylinders in bore sizes from 1 and a half inch up to 4 inches and stroke lengths from 1 inch up to 24inches. These are all NFPA dimensional interchangeable, are double acting, have a magnetic ring for sensing, tapped end plates and one side plate for mounting. There is a cushion adjustment screw in each end cap as you can see here. All NFPA air cylinders are re-buildable. We offer numerous mounting components for a variety of configurations. If you are not familiar with NFPA it stands for National Fluid Power Association and NFPA cylinders all follow the same standards meaning that they are interchangeable regardless of the manufacture. You can find the specs for these new NITRA NFPA cushioned air cylinders on our website at: www.automationdirect.com Don't forget: we sell other types of air cylinders, pneumatic solenoids, hose, tubing, fittings and more. Check back with us often on AutomationDirects websites or on Youtube.com/Automationdirect for more Kickstart videos. If you are watching us on YouTube, please let us know what you think about these new NITRA NFPA cushioned air cylinders or how you plan to use them in your application by dropping us a comment down below. Thanks for watching and we hope to see you again soon.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings