Visit www.AutomationDirect.com for products and prices. (VID-EC-0006)
Check out these cool encoders from Lika Electronic! They are a leading name in encoders and position sensing products. AutomationDirect offers solid and hollow shaft versions of these, and we even offer a pretty cool wheel encoder option for use with material or conveyor tracking. We have some very affordable options that can be adapted to the end of an AC motor to give positional feedback to a vector drive, as well as high temperature application encoders that can be deployed in ambient temperatures above 200 degrees Fahrenheit! We have fixed and programmable options from 100 to 16,384 pulses per revolution, and every one of them has universal outputs. These work as open collector, push-pull or differential, so replacing an existing encoder is a breeze! Whether you need to verify the position and speed of a motor fan shaft underneath a furnace, or measure the amount of webbing passing over a feed roller, the Lika Electronic encoder lineup from AutomationDirect has a rugged and robust option for you You can find them on our webstore, AutomationDirect.com.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings