https://www.automationdirect.com/LED-message-display
(VID-VW-0001)
AutomationDirect introduces the ViewMarq™ line of industrial-grade LED message displays, utilizing the latest LED and communications technologies to help communicate important information in industrial environments.
Used to display preformatted messages or factory floor data, the displays can be controlled from a PLC or any device that uses supported protocols. Embedded data support allows real-time production data from the controller to be contained within messages.
ViewMarq LED message displays support embedded string and numeric variables, as well as blinking text and scrolling (left, right, up, down) messages. They feature tri-color LEDs (red, green, amber) and are available in six models: 1 line x 12 character, 2 lines x 12 character, 4 lines x 12 character, 1 line x 24 character, 2 lines x 24 character, and 4 lines x 24 character.
The rugged industrial design features heavy-duty extruded aluminum housings with durable polycarbonate end caps and a smoked polycarbonate lens cover. Access covers with seal-tight cable glands offer reliable, easy installation of power and communication wiring. The displays are NEMA 4 and NEMA 12 (indoor only) rated and will withstand washdown conditions.
Displays have 140° viewing angles, can be mounted in any horizontal position (wall, ceiling, cabinet), and can be wired for 100-240 VAC or 24 VDC power. Each unit is equipped with an accelerometer to ensure your message is automatically displayed in the upright position.
All ViewMarq message displays are fitted with (1) RS-232, (1) RS-485, and (1) Ethernet port, and can be connected to a PLC, PC, or any device capable of serial ASCII master, Modbus RTU, or Modbus TCP communications.
Programming the ViewMarq industrial-grade LED message displays is easy. The ViewMarq Configuration Software can be downloaded at no charge from the AutomationDirect site. The software utility provides multiple functionality users can create and preview messages in the simulator window on a PC, send the message to the ViewMarq LED display, configure the display to communicate with a PLC, and create ASCII string commands to be used in the PLC program. All displays are UL 508 listed, CE, RoHS, and REACH compliant.
You can see the ViewMarq line of industrial-grade LED message displays at: https://www.automationdirect.com/adc/shopping/catalog/hmi_(human_machine_interface)/viewmarq_led_message_displays
Welcome to Kickstart where you get to see new products here at AutomationDirect. Today I am going to show you our New LED Message Displays from our brand: ViewMarq! We now offer 6 new LED message displays, free software and a handful of replacement and accessory parts with these new ViewMarq LED message displays. You can chose from 1 x 12 characters up to 4 x 24 character and all are tri color LED displays. Each panel supports Red, Amber and Green characters, embedded string and numerical variables and support scrolling right, left, up and down as well as blinking. There are 3 communications ports with RS-232, RS-485 and Ethernet and they support serial ASCII, Modbus RTU and Modbus TCP protocols. AutomationDirect went the extra step on design and delivered several features that our customers have requested. Some of these features are: They can be powered from24VDC, or 100 to 240VAC. Viewing angles are at an astounding 140 degrees. And of course, the software is a free download from our website. These panels' housings are made from a rugged one piece extruded aluminum and are Nema 4 and Nema 12 rated. Each panel has included wall mounts, chain mounts, cord grips and an Ethernet cable. You can find the agency approvals and specs for these new ViewMarq LED message displays on our website at: www.automationdirect.com Don't forget: we sell other displays and HMI panels as well as the PLC to control or communicate with them. Check back with us often on AutomationDirects websites or on Youtube.com/Automationdirect for more Kickstart videos. If you are watching us on YouTube, please let us know what you think about these new ViewMarq Displays or how you plan to use them in your application by dropping us a comment down below. Thanks for watching and we hope to see you again soon.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings