Visit www.AutomationDirect.com for products and prices.
(VID-TT-0045)
AutomationDirect has added high-quality heating tools from Master Appliance! From shrinking tubing, activating adhesives, bending plastics, and so much more, these heat guns deliver high temperatures quickly and efficiently! D-series fixed-temperature heat guns are heavy-duty industrial tools that provide up to a 1200°F heat source. Varitemp® heat guns include an adjustable 130°F to 1200°F temperature dial. The Master-Mite heat gun is a 650°F continuous-duty bench-top heating system with a quiet motor that performs tasks without excess airflow. The EC-Mini heat gun is a professional grade 640°F heat tool with a small footprint that is lightweight, portable, and a versatile heat source for many tasks and projects. The D-series, Varitemp and Master-Mite models include a height-adjustable stand for hands-free use. Check out the accessories to personalize these to your application! For more information, visit us today at AutomationDirect.com!
Voted #1 mid-sized employer in Atlanta
Check out our
job openings