To learn more: https://www.AutomationDirect.com/brx?utm_source=mG_xOrou8yg&utm_medium=VideoTeamDescription
(VID-BRX-0041)
The power and flexibility of a BRX PLC will elevate your process control application to the next level!
Online Support Page: https://community.automationdirect.com/s/contactsupport?utm_source=mG_xOrou8yg&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
At Automationdirect.com, you’ll find a range of fantastic temperature and process controllers to fit any application calling for standard loop control. But what if you need something beyond the capabilities of a typical process controller? What if you’re looking for next-level process control? Well, it should be no surprise that AutomationDirect has you covered there, too—but what do we mean by “next level?” We’re talking about bringing all of the power and flexibility of a BRX PLC to your process control application. As advanced PLCs powered by the versatile Do-More Designer software, BRX PLCs can do just about anything in the world of automation and controls, but they are particularly suited to process control. No matter what sort of process or what type of sensors monitor it, BRX is ready to take charge. Over 30 analog IO modules are available for your application, including: 4 and 8-point universal temperature input modules that can accept RTDs, thermocouples, thermistors, or mV signals – each point is independently configurable, and all of them deliver 24-bit accuracy. 4 and 8-point universal analog input modules that can accept any standard mA or VDC signal inputs with 16-bit resolution and a blazing fast 1.2 ms all channel update rate. 4 and 8-point universal analog output modules, also with 16-bit resolution and even faster 1.0 ms all-channel update rate. Combo input/output modules that mix and match types on the same card. These universal cards not only make your implementation a snap regardless of what type of sensors you’re dealing with but think how they can simplify your parts inventory and save you money. The Do-More software has everything you need for process control built right in. Ready made instructions for PID loops, ramp/soaks, deadband setup, deviation alarms, and many more are right at your fingertips, not to mention an integrated offline PID simulator. All great for easy process control setup, but then there is… well, everything else this feature-loaded PLC brings to the table. Real time clock timing and scheduling, advanced data logging and file handling, complex math operations and all the capabilities of Do-More’s expansive ladder logic environment, all wrapped in a CPU with enough speed and processing power to handle up to 100 PID loops or more. And connectivity – tie your process controls into supervisory systems, into an IIoT cloud or onto the web with BRX’s myriad communication options. Local networking is simple with Modbus, Ethernet/IP, or Peerlink. With secure encrypted SMTP, the BRX can send email alerts or reports with logged data files attached. Access and monitor the PLC with its embedded web server or use the built-in JSON capabilities to exchange data with custom websites. Use the BRX’s Rest API to interact with a Node Red flow. Put and Get data files with FTP. Tie your process into IIoT with MQTTS. Just about anything you can imagine in a controls system, you can bring to life with Do-More Designer and BRX PLCs. This is what we mean by next-level process control. To explore how you can elevate your process control applications with BRX PLCs, visit www.automationdirect.com today.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings