To learn more: https://www.AutomationDirect.com/servos?utm_source=mFHHpsZhmE8&utm_medium=VideoTeamDescription
(VID-SV-0079)
The L7P Servo from LS Electric offers all the most commonly used features at an amazing price. Watch this video for a quick overview of its capabilities and other features that make this such a great value!
Online Support Page: https://community.automationdirect.com/s/?utm_source=mFHHpsZhmE8&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
The LS Electric L7P Servo Systems from AutomationDirect provide some awesome features in a cost-effective package. If you’re familiar with the L7C servos we offer you can think of these as their big brother. We offer free software with a setup wizard that fully configures your drive without doing a bunch of manual parameter entry. There’s a single button-press autotune! There’s even a built-in scope so you can monitor and debug your servo system in real-time. It can run from an externally provided pulse train, analog speed or torque modes, serial communications, and an internal indexer that’s ideal for repetitive applications - including registration. There are easy I/O options with a 50-pin terminal block and a cable with pre-labeled flying leads which make wiring quick and easy. And motor and encoder cables in multiple lengths to save you time and effort. The L7P servo systems are available in single or 3-phase 230V or 3-phase 380-480V input for up to 7.5 kW. There are even gearboxes designed specifically to be compatible with these servos which expands their capabilities and simplifies your design. This super easy selector tool helps specify all the components you need. You just select the torque you need, refine your options, and select the system you want. It shows you everything you need with pricing and stock availability, plus recommended options, all ready to be added to your cart. Please see our library of L7C videos to get your system up and running. With their shared features and programming you can program the L7P exactly like your L7C. AutomationDirect is providing the products and support you need to make us your common sense way to buy industrial controls. See our free support options here. See all LS Servo videos here. Subscribe to our youtube channel here to see new products and solutions.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings