To learn more: https://www.AutomationDirect.com/gwr-level-sensor?utm_source=m8QYn4evjJc&utm_medium=VideoTeamDescription
(VID-PS-0020)
ProSense GWR Series liquid level sensors provide low-cost liquid level measurement for industrial applications. These units provide continuous and point-level measurements and have a rugged IP68/IP69K rated 316 stainless steel housing that offers uncompromising protection and long life in harsh industrial environments. The GWR-1600-P probe is best suited for use with water or water-based media, and the GWR-1600-C coaxial tube and probe is optimized for use with oil or oil-based media or clean water or water-based media. The GWR-1600-C can also be used as a probe-only unit without the coaxial tube for water or water-based applications. Probe and coaxial tubes are available from 240mm to 1600mm lengths and can be cut to adapt to specific level applications.
Online Support Page: https://community.automationdirect.com/s/?utm_source=m8QYn4evjJc&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
Monday Minute at AutomationDirect. AutomationDirect is excited about the new launch of Guided Wave Radar Level Sensors from our brand ProSense. The ProSense GWR series liquid level sensors utilize guided wave radar sensing technology to provide accurate, cost-effective liquid level measurement for industrial applications. These units provide continuous and point-level measurements and have a rugged IP68/IP69K rated 316 stainless steel housing that offers uncompromising protection and long life in harsh industrial environments. The GWR-1600-P probe is best suited for use with water or water-based media, and the GWR-1600-C coaxial tube and probe is optimized for use with oil or oil-based media or clean water or water-based media. The GWR-1600-C can also be used as a probe-only unit without the coaxial tube for water or water-based applications. Probe and coaxial tubes are available from 240mm to 1600mm lengths and can be cut to adapt to specific level applications. The new guided wave level sensors have a five-year warranty and offer these agency approvals. Learn more by visiting https://www.automationdirect.com/gwr-level-sensor Click here to see other Monday Minute videos. Click here to see More products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings