https://www.AutomationDirect.com/won-linear-bearings
(VID-PT-0011)
WON linear guide system and bearings generate lower friction than comparable sliding bearings. With less friction to overcome, less power is required to move a load, higher speeds can be achieved, and greater efficiency is reached.
WON square rail linear bearing blocks are available in various sizes to meet the needs of any specialized motion project. The H series offers four rows of continuously circulating ball bearings and comes in a flanged or rectangular form factor; the compact M and MB series offers two rows and comes in either a rectangular or long rectangular form factor.
Linear guide rail in lengths up to 1000mm matches the series of bearing blocks that is selected. All bearing/rail systems provide 4-direction equal load sharing in any direction for lower friction and smooth motion.
WON linear bearing blocks start at $38.00, rails start at $12.50, and both have a 1-year warranty.
AutomationDirect’s linear bearings and square rails by WON give you higher accuracy and load capacity than your typical round rail installations. The WON linear guide systems come in 3 series to cover most of your needs. H series has 4 rows of ball bearings to give you equal load sharing in any direction. The M and MB series has 2 rows of ball bearings which offer a more compact design that saves you money. Dust and foreign materials aren’t a problem because end seals are included on all units. The H series even provides optional inside seals for additional protection. All of which means you get lower friction resistance, smooth motion, and long life. Click the link below to see if the WON square linear bearings are right for your application.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings