https://www.automationdirect.com/pneumatic-tubing-hoses
(VID-PN-0004)
AutomationDirect has expanded its pneumatic tubing line to include UV stabilized polyurethane (PUR) and PTFE styles. NITRA tubing is made from the highest quality, 100% virgin raw materials available and has a hardness specification of Shore A 98.
Our FREE Practical Guide to Pneumatics eBook:
https://www.automationdirect.com/adc/adcliterature/adcliterature#ebook
Welcome to Kickstart where you get to see new products here at AutomationDirect. Today I am going to show you our Newest pneumatic tubing in two new styles: UV stabilized PUR tubing and PTFE tubing from our brand: NITRA Ultra Violet stabilized PUR tubing is available in inch and metric sizes and they come in 100 and 500' rolls in dark green color. There are 16 new part numbers with this UV stabilized PUR tubing. Features are: It is UV stabilized which offers protection against UV rays of the sun and ultra violet lights used in the curing process. It maintains the flexibility of PUR. Applications can be found in: landscaping, marine use, greenhouses and outdoor pneumatics. Next is our PTFE tubing. PTFE tubing is available in inch and metric sizes and comes in 100' rolls and the color is natural. There are 10 new part numbers with this PTFE tubing. Applications where PTFE works well are: processing wash down equipment with soaps and or heat, and high pressure systems with the use of compression fittings. Some of the features and benefits are: PTFE tubing offers much higher temperature rating and higher pressure ratings than PUR tubing and it has an excellent chemical resistance. You can find the agency approvals and specs for these new NITRA UV stabilized PUR and PTFE tubing on our website at: www.automationdirect.com Don't forget: we sell other sizes, and colors of PUR and nylon tubing as well as all of the needed connectors and fittings. Check back with us often on AutomationDirects websites or on Youtube.com/Automationdirect for more Kickstart videos. If you are watching us on YouTube, please let us know what you think about these new NITRA tubing lines or how you plan to use them in your application by dropping us a comment down below. Thanks for watching and we hope to see you again soon.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings