To learn more: https://www.AutomationDirect.com/thermoelectric-coolers?utm_source=jkh4XRASWLk&utm_medium=VideoTeamDescription
(VID-EN-0010)
SoliTherm® Thermoelectric Coolers from Seifert use the Peltier Effect for closed-loop cooling. The only moving parts are axial fans so there is virtually no maintenance. The Seifert Peltier thermoelectric cooling units can be mounted in nearly every position (except roof mounting) because they don't have a compressor or any moving parts aside from the fans. These thermoelectric cooling units are resistant to extreme ambient conditions and can operate effectively in dusty and oily environments and both indoor and outdoor applications.
Online Support Page: https://community.automationdirect.com/s/?utm_source=jkh4XRASWLk&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
Monday Minute at AutomationDirect. AutomationDirect has just added new thermoelectric coolers for enclosures from the brand Seifert. Seifert SoliTherm Thermoelectric Coolers from AutomationDirect use the Peltier Effect for closed-loop cooling. The only moving parts are axial fans so there is virtually no maintenance. The Seifert Peltier thermoelectric cooling units can be mounted in nearly every position (except roof mounting) because they don't have a compressor or any moving parts aside from the fans. These thermoelectric cooling units are resistant to extreme ambient conditions and can operate effectively in dusty and oily environments and both indoor and outdoor applications. Cooling capacities range from 170 to 680 BTU/H (50W to 200W); the operating temperature range is - 4°F to 149°F (20°C to 65°C). Priced from $649.00, SoliTherm thermoelectric cooling units are CE, RoHS, cURus listed and washdown friendly NEMA 4X, IP66 rated. Learn more by visiting: www.automationdirect.com/thermoelectric-coolers Click here to see other Monday Minute videos. Click here to see more products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings