https://www.AutomationDirect.com/process-controllers?utm_source=jHgQIRQkxjE&utm_medium=VideoTeamDescription
(VID-PS-0018)
Made exclusively for AutomationDirect by Yokogawa, ProSense® PPC5 series advanced process controllers handle temperature, pressure, level, flow, and other process variable control applications and offer a variety of control, input, output, alarm and communications options. PPC5 1/4 DIN controllers accept inputs directly from thermocouple, RTD, and analog mA, mV, V signals.
Online Support Page: https://community.automationdirect.com/s/?utm_source=jHgQIRQkxjE&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
Monday Minute at AutomationDirect. AutomationDirect is excited to announce the launch of advanced process controllers from the brand Yokogawa. Made exclusively for AutomationDirect by Yokogawa, the ProSense PPC5 series advanced process controllers handle temperature, pressure, level, flow, and other process variable control applications and offer a variety of control, input, output, alarm, and communications options. These 1/4 DIN controllers accept inputs directly from thermocouple, RTD, and analog mA, mV, V signals. Remote setpoint and contact input options are available. Control outputs include relay, voltage pulse, or linear current. An analog output to represent the PV, SP, target SP, remote SP, or output signal is available. Three alarm contact outputs can be configured for 30 alarm types and 10 alarm functions. Control modes include single loop, loop control with PV hold, and cascade. Control types available are PID, On/Off, batch PID and manual control. The PPC5 series controllers are available with no communications or with RS-485 Modbus ASCII/RTU, or Ethernet+RS-485 gateway Modbus TCP/IP communication options. Priced from $325.00, the ProSense PPC5 controllers are configured with the keypad/display or free downloadable configuration software is available. ProSense advanced process controllers are UL, CSA, CE approved and have a 3-year warranty. Learn more by visiting: www.automationdirect.com/process-controllers Click here to see other Monday Minute videos. Click here to see More products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings