https://www.automationdirect.com/power-filters (VID-CP-0003)
rotect single-phase electrical and electronic equipment from surges and line noise that can cause misoperation and damage. With multiple levels of surge protection, AEGIS series units guard against surges and clean up line noise.
Available in premium filter and premium hybrid models, the powerline filters react instantly to changes in voltage regardless of phase angle or polarity the premium hybrid model is ideal when the highest level of RFI/EMI protection is required.
AEGIS powerline filters are 35mm DIN rail-mountable and feature LED status indicators premium hybrid models also feature alarm contacts. The compact design contains no replaceable parts or items which require periodic maintenance. Available models provide up to 75 dB of filtering and up to 60 kA of surge protection. All units meet the latest UL safety standards for SPD (surge protective device) and EMI filtering protection.
Specifically designed to protect against the full spectrum of transient disturbances, the AEGIS series is engineered to filter the entire sine wave. As a result, AEGIS devices are effective against both low and high-energy transients to prevent immediate equipment damage and failure of sensitive electronic equipment over time.
Welcome to Kick-Start! Where you get to see new products here at AutomationDirect, today I'm going to show you the new redesigned power filters from our popular Eton partner. We've carried the previous versions of these Eaton Powerline Filters for nearly 15 years and they've been reliable, solid performers. Eaton has released two newly redesigned versions to meet new UL safety standards. We're proud to offer the series inter launching 16 new parts. The ages series is designed to protect single-phase electrical and electronic equipment from surges and line noise, that can cause incorrect operation and damage. With multiple levels of surge protection, Aegis series units guard against surges and clean up any line noise. The Aegis series powerline filters surge protectors are specifically designed to protect against the full spectrum of transient disturbances and are engineered to filter the entire sine wave. The power line filter reacts, instantly, to changes in voltage regardless of phase angle or polarity as a result Aegis device are effective against both low and high energy transients to prevent immediate equipment damage and failure of sensitive electronic equipment over time. Now this will lead to lower maintenance cost and equipment replacement cost to our customers. There are two new models both of which have status LEDs and/or din rail mountable. The ADPV with one three and five-amp ratings and the ad pH model with 10 and 15-amp ratings and they even include alarm contacts. The Aegis series has two levels of filtering and surge protection with the ad pH offering the greatest protection for your higher value or more demanding applications. The line provides up to 75 DB of filtering and up to 60 ka of peak surge protection. With either model you can be assured fast response times and very low levels of let through voltage and complete protection in all modes line to neutral, line to ground, and neutral to ground. Finally, they are made here in the USA and have a 10-year warranty. Now you can find the agency approvals in the specs for these new Eaton powerline filters on our website at automationdirect.com. And don't forget we sell power transformers, power supplies, distribution blocks, wiring devices, and more. Check back with us often on AutomationDFirects websites or on youtube.com/automationdirect for more kickstart videos and if your watching with us today on YouTube. Please, let us know what you think about these new Eaton powerline filters or how you plan to use them in your next application by dropping us a comment down below. Thanks for watching and we hope to see you again soon!
Voted #1 mid-sized employer in Atlanta
Check out our
job openings