To learn more: https://www.AutomationDirect.com/servos?utm_source=ibz04IenmTs&utm_medium=VideoTeamDescription
(VID-SV-0043)
The L7C Servo from LS Electric offers all the most commonly used features at an amazing price. Watch this video for a quick overview of it's capabilities and other features that make this such a great value!
Online Support Page: https://community.automationdirect.com/s/?utm_source=ibz04IenmTs&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
?The LS Electric L7C Servo Systems from AutomationDirect provide the most commonly requested features in a cost-effective package. What features? How about free software with a setup wizard that fully configures your drive without doing any tedious manual parameter entry! And a single button-press autotune! There’s even a built-in scope so you can monitor and debug your servo system in real time. It can run from an externally provided pulse train, an internal indexer that’s ideal for running repetitive applications - and yes that includes registration - and in analog speed or torque modes. There’re even options for an I/O cable with a 50-pin terminal block and a cable with pre-labeled flying leads which makes wiring quick easy, and motor and encoder cables in multiple pre-made lengths to save you the time and trouble of creating your own. These servo systems are available in single- phase 230-volt input for 100 W to 1 kW low inertia systems with speeds up to 5000 RPM. There are even gearboxes designed specifically to be compatible with these servos which expands their capabilities and simplifies your design. And specifying all the components you need is easy with the selector tool. You just select the torque you need to narrow down your options and then select the system you want. Everything you need with pricing and stock availability, plus recommended stuff and options to consider, is ready to be added to your cart. So with free shipping on all orders over 49 bucks, free tech support, free tutorial videos, free configuration software, the online selector tool, and a 30-day money-back guarantee, you have nothing to lose. Get yours today at Automationdirect.com.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings