To learn more: https://www.AutomationDirect.com/p2000?utm_source=hhWYCPLTu7U&utm_medium=VideoTeamDescription
(VID-P2-0027)
The two Productivity2000® PLC 4-channel analog input modules provide 0-20 ma or 0-10 VDC inputs, and two new 4-channel analog output modules supply 4-20 ma or +/- 10 VDC outputs. The new P2-02HSC high-speed counter module provides two independent single-ended 5-24 VDC inputs that accept up to 100kHz of pulse/direction and quadrature signals. The P2-04PWM pulse width modulation module supplies four channels of 5-24 VDC, sinking or sourcing, 0-20 kHz, 0-100% duty cycle outputs. The high-performance Productivity2000 has 50Mb memory, fast scan times and five communication ports including Ethernet. .
Online Support Page: https://community.automationdirect.com/s/?utm_source=hhWYCPLTu7U&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
Monday Minute at AutomationDirect. AutomationDirect has just launched MORE PLC products for the Productivity 2000 series of PLC's. There are now more Analog and Specialty I/O modules available for the Productivity 2000. The AutomationDirect Productivity2000 PLC is a modular, rack-based system with a full lineup of discrete, analog and specialty I/O modules providing over 400 local I/O points. With remote expansion, over 4,000 total I/O points are available. Two new 4-channel analog input modules provide 0-20 mA or 0-10 VDC inputs, and two new 4-channel analog output modules supply 4-20 mA or +/- 10 VDC outputs. The new P2-02HSC high-speed counter module provides two independent single-ended 5-24 VDC inputs that accept up to 100kHz of pulse/direction and quadrature signals. The P2-04PWM pulse width modulation module supplies four channels of 5-24 VDC, sinking or sourcing, 0-20 kHz, 0-100% duty cycle outputs. The high-performance Productivity2000 CPU has 50Mb memory, fast scan times and five communication ports including Ethernet that allow programming, expansion and client/server connections. AutomationDirect provides free ProductivitySuite programming software and offers free online Productivity PLC training. The entire Productivity2000 PLC system is backed by a full two-year warranty. Learn more by visiting: www.automationdirect.com/p2000 Click here to see other Monday Minute videos. Click here to see More products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings