Visit www.AutomationDirect.com for products and prices. (VID-CM-0033)
For a communications network you can count on, count on Stride from AutomationDirect. We carry a full line of Stride SE3 power over Ethernet switches, media converters and PoE injectors. (SE3-SWP2B5UG-1P-T) This SE3 PoE BT unmanaged switch allows for up to 4 active Gigabit PoE connections with a total power budget of 240W, the highest available power rating per IEEE. Stride SE3 Ethernet media converters convert from copper to fiber connections and vice-versa, with Multimode SC, ST, and SFP fiber ports available along with the RJ45 copper connections. If you’re short on Gig speed copper ports, this adapter module will plug into an SFP port to give you an extra! SE3 PoE injectors come in handy when you need power over Ethernet but don’t have a dedicated PoE switch. When you’re putting your network together, check out AutomationDirect to find all of these devices and many, many more communication necessities!
Voted #1 mid-sized employer in Atlanta
Check out our
job openings