To learn more: https://www.AutomationDirect.com/power-meters?utm_source=h-Srm-mFbJ0&utm_medium=VideoTeamDescription
(VID-PS-0042)
Power monitoring devices identify common power problems and prevent electrical incidents or production downtime, which can generate significant financial losses or material waste. Meters are available in various mounting styles and operating voltages. Optional modules and accessories are available.
Online Support Page: https://community.automationdirect.com/s/?utm_source=h-Srm-mFbJ0&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
Are you looking for a convenient way to monitor electrical values of your devices and equipment? AutomationDirect has the answer with numerous low-cost digital power meters. These meters provide easy-to-read LCD displays for monitoring various power system parameters. The Trumeter ADM100W-HPS power meter is a versatile graphical power meter designed to accept current and voltage inputs. It features an easy-to-read, 3-inch, three-color selectable backlight display that clearly indicates electrical circuit performance. The meter offers a user-programmable scale, customizable alarm messages, and the ability to display critical parameters while providing immediate alerts when values fall outside acceptable ranges. Additionally, the ADM100W supports Modbus RTU, enabling seamless communication and control with higher-level plant systems. Trumeter power meters are compatible with the following power systems (single-phase, 2-wire; single-phase, 3-wire split-phase; and 3- or 4-wire, 3-phase). They are well-suited for a wide range of industrial power monitoring applications and rank among the most flexible panel power meters available. These meters effectively monitor key electrical values such as active, reactive, and apparent power and energy. Additionally, they track power quality parameters, including Power Factor and Voltage/Current Total Harmonic Distortion (THD). The Socomec DIRIS A10 and A20 power meters provide an accurate reading of a system's power quality. These measurements enable you to monitor energy quality and costs, reduce production losses, improve efficiency, and enhance performance. These units can display and output measurements for Power Factor, Current, Voltage, or Total Harmonic Distortion (THD), enabling detailed power quality analysis. They feature easy-to-read, backlit LCD screens and include 4 access keys on the A20 panel mount models and 5 access keys on the A10 DIN rail mount models. Designed for versatility, these meters are ideal for use in industrial settings, infrastructure, and data centers. To learn more about these easy-to-use power meters, visit AutomationDirect.com!
Voted #1 mid-sized employer in Atlanta
Check out our
job openings