To learn more: https://www.AutomationDirect.com/surge-suppression?utm_source=gmLlCUk5Zs4&utm_medium=VideoTeamDescription
(VID-PPO-0008)
AutomationDirect offers Murrelektronik surge suppression devices that help protect and lengthen the life of motors, contactors, relays, solenoids, and PLC outputs. These surge suppression devices support a variety of applications and provide protection from voltage spikes and electromagnetic noise caused by inductive loads.
Online Support Page: https://community.automationdirect.com/s/contactsupport?utm_source=gmLlCUk5Zs4&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
Monday Minute at AutomationDirect AutomationDirect is happy to offer surge suppression devices from Murrelektronik. These low-cost power products protect and lengthen the life of motors, contactors, relays, solenoids, and PLC outputs. They support a variety of applications and provide protection from voltage spikes and electromagnetic noise caused by inductive loads. Universal surge suppressors are used to reduce high voltage spikes created when contactor coils are de-energized. Available are zener, varistor and RC types, rated up to 200W and 250V. Motor surge suppressors protect 3-phase motors from the damaging effects of line surges. We carry RC filter surge suppressors for motors up to 7.5 kW, and also carry a varistor suppressor, which protects motors up to 20kW and is suitable for VFDs. Valve surge suppressors mount between the valve base and valve plug to protect against damage caused by voltage spikes from solenoid coils. We carry zener, varistor and RC types, rated up to 132 volts, in form A, B and C plugs. Learn more by visiting: automationdirect.com/surge-suppression Click here to see other Monday Minute videos. Click here to see more products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings