To learn more: https://www.AutomationDirect.com/cable?utm_source=gV0yX9qSAds&utm_medium=VideoTeamDescription
(VID-NR-0001)
Quick-disconnect cables have a 3, 4 or 5-socket M8 female connector on one end and 3, 4 or 5 open leads on the other end to provide a fast and easy connection between field devices and terminal connections. A "lock in place" nickel-plated brass or zinc coupling nut resists high levels of shock and vibration.
AutomationDirect's new 5-pole, M8 (Pico) quick-disconnect cables are available with axial or right-angle female connectors and pigtail wiring in 1.5, 5 and 10M cable lengths. The black PUR (polyurethane) jacket of these cables is well-suited for oily, direct sunlight and robotic applications. These 5-pole cables are IP67 rated, UL and CSA approved and have a 1-year warranty.
The 5-pole, 125V AC/DC, right-angle female M12 screw connectors are field wireable, IP67 rated once properly assembled and accept various cable gauges and diameters. Plastic housings offer good resistance against chemicals and oils.
Online Support Page: https://community.automationdirect.com/s/?utm_source=gV0yX9qSAds&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
AutomationDirect has recently added quick-disconnect M8 cables and M12 field wireable connectors to their sensor product lines. These quick-disconnect cables have a 3, 4 or 5-socket M8 female connector on one end and 3, 4 or 5 open leads on the other end to provide fast and easy connection between field devices and terminal connections. A "lock in place" nickel-plated brass or zinc coupling nut resists high levels of shock and vibration. AutomationDirect' s new 5-pole, M8 Pico style quick-disconnect cables are available with axial or right-angle female connectors and pigtail wiring in 1.5, 5- and 10-meter cable lengths. The black PUR polyurethane jacket of these cables is well-suited for oily, direct sunlight or robotic applications. These 5-pole cables are IP67 rated, UL and CSA approved and have a 1-year warranty. Cables start at $8.50 The 5-pole connectors are rated for 125-volt AC or DC, offer right-angle female M12 screw connectors and are field wire able. They have an IP67 rating once properly assembled and accept various cable gauges and diameters. The plastic housings offer good resistance against chemicals and oils. Prices start at $9.75. Learn more about these new sensor cables and connectors by visiting: www.automationdirect.com/sensor-cables
Voted #1 mid-sized employer in Atlanta
Check out our
job openings