To learn more: https://www.AutomationDirect.com/light-curtains-contrinex?utm_source=gRQk9CKPOUA&utm_medium=VideoTeamDescription
(VID-SA-0027)
Safety light curtains provide human and machine protection. These Contrinex 14mm and 30mm beam resolution extended slim safety light curtains eliminate blind spots (the height of the light curtain is the height of the protected area) and the slim low profile makes safety curtain installation inside the machine application easier. These new slim light curtains can also be wirelessly configured through Bluetooth®.
Online Support Page: https://community.automationdirect.com/s/?utm_source=gRQk9CKPOUA&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
Monday Minute at AutomationDirect. AutomationDirect is proud to announce the launch of our new Contrinex Extended-protection Safety Light Curtains. AutomationDirect has added slim-profile safety light curtains to the existing Contrinex Safety product line. These light curtains are used for human protection and product/machine safety. The new Contrinex 14mm and 30mm beam resolution extended-protection, slim-profile safety light curtains eliminate blind spots and the slim low profile makes safety curtain installation inside the machine application easier. These new slim light curtains can also be wirelessly configured through Bluetooth by using the free ContriApp mobile app. 14mm resolution light curtains provide finger safe protection and 30mm resolution curtains offer hand safe protection. All safety light curtains have Type 4 and Cat 4 PL e safety ratings and are IP65 rated and carry these agency approvals The Contrinex, slim-profile safety light curtains have a 1-year warranty. Learn more by visiting: www.automationdirect.com/light-curtains-contrinex Click here to see other Monday Minute videos. Click here to see More products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings