To learn more: https://www.AutomationDirect.com/motor-controls?utm_source=euuew87I9j4&utm_medium=VideoTeamDescription
(VID-MS-0037)
AutomationDirect offers IronHorse manual motor protectors, contactors, thermal overload relays, and a wide variety of supported accessories to their growing lineup of motor control products. The IronHorse HMC series contactors are a very economical solution and feature an advanced design with a sealed structure to prevent arc flash exposure; electronic coils are available on select models.
Online Support Page: https://community.automationdirect.com/s/contactsupport?utm_source=euuew87I9j4&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
Monday Minute at AutomationDirect. At AutomationDirect we're excited to announce the addition of Ironhorse manual motor protectors, contactors, thermal overload relays and accessories to our growing lineup of motor control products. IronHorse HMC series contactors feature an advanced design with a sealed structure, ensuring protection against arc flash exposure. With 3-pole construction, built-in auxiliary contacts, multiple coil voltages and frame size options, these contactors can handle power ratings from 5 to 300 horsepower at 480 VAC. The HMMP series manual motor protectors combine control, disconnecting means, and circuit protection in a single, compact package. Choose three frame sizes with ratings up to 100A. The HTOR series thermal overload relays are your go-to solution for protecting AC circuits and motors from damaging overloads and phase failures. Designed to mount directly to the HMC contactors, these relays provide reliable and precise protection. Available up to a 400A rating, they ensure optimal performance and longevity for your motor-driven systems. All IronHorse motor controls come with a two-year warranty. Learn more by visiting: www.automationdirect.com/motor-controls Click here to see more Monday Minute videos. Click here to see more products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings