To learn more: https://www.automationdirect.com/durapulse?utm_source=dmIKTQdqbzk&utm_medium=VideoTeamDescription
(VID-DR-0349)
The DURApulse GS30 AC drives from AutomationDirect are one of the most powerful series we offer, with the same great GS drive programming and features you’re familiar with. The GS30 drives have sensorless vector as well as full closed loop vector control, built-in PLC, zero stacking, Inductive AND Permanent Magnet Motor compatibility, an advanced LCD keypad with descriptions, and output power range up to 100 horsepower.
Online Support Page: https://community.automationdirect.com/s/contactsupport?utm_source=dmIKTQdqbzk&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
At AutomationDirect.com the DURApulse GS30 AC drives are one of the most powerful series we offer, with the same great GS drive programming and features you’re familiar with. The GS30 drives have sensorless vector as well as full closed-loop vector control, built-in PLC, zero stacking, inductive and permanent magnet motor compatibility, an advanced LCD keypad with descriptions, and an output power range up to 100 horsepower. Advanced communications are covered with the built-in modbus RTU comms or with option modules for Modbus TCP, Ethernet IP, and EtherCAT. Advanced I/O and controls are covered with encoder modules, digital and analog IO modules or a backup control power module. Up to 2 option cards can be installed, allowing for advanced communications and closed-loop vector control. Like the other GS drives the optional GS4 keypad with multi-line display can be remotely mounted for advanced parameter descriptions and parameter or PLC backup and transfer. GSoft2 free drive configuration includes parameter wizards and enhanced graphing, free PLC programming software, plus a library of video tutorials. Free two-day shipping, free tech support and a 45-day money-back no-questions-asked return policy, makes it easy to try one today at AutomationDirect.com! AutomationDirect – providing the products and support you need to make us your common sense way to buy industrial controls. Please click here to view more GS drive videos. And please click here to shop for GS drives on our web store.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings